Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.760 | |
| A dimension MM | 44.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.550 | |
| End connection hex size MM | 13.970 | |
| End connection torque | 15-16 LB-FT(20-22 NM) | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -5 | -5 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.550 | |
| Hex size 1 MM | 13.970 | |
| Hose cut off factor IN | 1.074 | |
| Hose cut off factor MM | 27.300 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.161 | |
| Inside diameter MM | 4.100 | |
| Product height in | 0.550 | |
| Product height mm | 13.970 | |
| Product length in | 1.760 | |
| Product length mm | 44.704 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Series | 1S | 1S |
| Thread size 1 | M12X1.5 | M12x1.5 |