Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.007 | |
| A dimension MM | 51.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S5DSA3 | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.590 | |
| Drop dimension MM | 14.99 | |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.000 | |
| End connection torque | 26-28 LB-FT(35-39 NM) | 26-28 lb-ft(35-39 Nm) |
| End size 1 | -5 | -5 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.318 | |
| Hose cut off factor MM | 33.477 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 9.800 | |
| Inside diameter MM | 2.489 | |
| Product height in | 0.590 | |
| Product height mm | 14.986 | |
| Product length in | 2.007 | |
| Product length mm | 50.978 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M16X1.5 | M16x1.5 |