Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.759 | |
| A dimension MM | 70.079 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S6BJ5 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.818 | |
| Hose cut off factor MM | 46.177 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.208 | |
| Inside diameter MM | 5.283 | |
| Product height in | 0.476 | |
| Product height mm | 12.090 | |
| Product length in | 2.998 | |
| Product length mm | 76.150 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.476 | |
| Product width mm | 12.090 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |