Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.905 | |
| A dimension MM | 48.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S6BP6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.708 | |
| Hose cut off factor MM | 18.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.259 | |
| Inside diameter MM | 6.600 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 1.900 | |
| Product length mm | 48.260 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | 1S | 1S |
