Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.075 | |
| A dimension MM | 52.700 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S6BT5 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.750 | |
| End size 1 | -6 | -6 |
| End type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.134 | |
| Hose cut off factor MM | 28.804 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.205 | |
| Inside diameter MM | 5.207 | |
| Product height in | 0.748 | |
| Product height mm | 18.999 | |
| Product length in | 2.075 | |
| Product length mm | 52.705 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |