Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.752 | |
| A dimension MM | 44.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.551 | |
| Backup hex size MM | 14.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection torque | 19-23 LB-FT(25-30 NM) | 19-23 lb-ft(25-30 Nm) |
| End size 1 | -6 | -6 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 2 IN | 0.551 | |
| Hex size 2 MM | 14.000 | |
| Hose cut off factor IN | 0.921 | |
| Hose cut off factor MM | 23.400 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.169 | |
| Inside diameter MM | 4.300 | |
| Product height in | 0.550 | |
| Product height mm | 13.970 | |
| Product length in | 1.750 | |
| Product length mm | 44.450 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Series | 1S | 1S |
| Thread size 1 | M14X1.5 | M14x1.5 |