Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.752 | |
| A dimension MM | 44.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S6DK4AH | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 0.831 | |
| Hose cut off factor MM | 21.107 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.161 | |
| Inside diameter MM | 4.089 | |
| Product height in | 0.551 | |
| Product height mm | 13.995 | |
| Product length in | 1.752 | |
| Product length mm | 44.501 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.551 | |
| Product width mm | 13.995 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M14X1.5 | M14x1.5 |