Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.190 | |
| A dimension MM | 55.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.688 | |
| End connection hex size MM | 17.000 | |
| End connection torque | 18-20 LB-FT(24-27 NM) | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.688 | |
| Hex size 1 MM | 17.000 | |
| Hex size 2 IN | 0.688 | |
| Hex size 2 MM | 17.000 | |
| Hose cut off factor IN | 1.250 | |
| Hose cut off factor MM | 31.700 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.210 | |
| Inside diameter MM | 5.300 | |
| Product height in | 0.770 | |
| Product height mm | 19.558 | |
| Product length in | 2.190 | |
| Product length mm | 55.626 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Series | 1S | 1S |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
