Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.930 | |
| A dimension MM | 49.022 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S6LMB3 | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.260 | |
| Drop dimension MM | 32.00 | |
| End size 1 | -6 | -6 |
| End type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.240 | |
| Hose cut off factor MM | 31.496 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.100 | |
| Inside diameter MM | 2.540 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 1.930 | |
| Product length mm | 49.022 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.433 | |
| Product width mm | 10.998 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |