Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.900 | |
| A dimension MM | 48.260 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S6LMB4C | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.750 | |
| Drop dimension MM | 19.05 | |
| End size 1 | -6 | -6 |
| End type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.980 | |
| Hose cut off factor MM | 24.892 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 1.900 | |
| Product length mm | 48.260 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.547 | |
| Product width mm | 13.894 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |