Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.190 | |
| A dimension MM | 55.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S6MC6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.190 | |
| Hose cut off factor MM | 30.200 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.700 | |
| Product height in | 0.709 | |
| Product height mm | 18.009 | |
| Product length in | 2.060 | |
| Product length mm | 52.324 | |
| Product width in | 0.709 | |
| Product width mm | 18.009 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | 1S | 1S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133144 |