Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.102 | |
| A dimension MM | 53.400 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.060 | |
| Backup hex size MM | 26.924 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S8BF10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.060 | |
| End connection torque | 55-70 LB-FT(75-95 NM) | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.944 | |
| Hose cut off factor MM | 24.000 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.354 | |
| Inside diameter MM | 9.000 | |
| Product height in | 1.230 | |
| Product height mm | 31.242 | |
| Product length in | 2.300 | |
| Product length mm | 58.420 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | 1S | 1S |
| Thread size 1 | G 1/2-14 | G 1/2-14 |
