Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.346 | |
| A dimension MM | 59.588 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S8BP10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 55-70 LB-FT(75-95 NM) | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.189 | |
| Hose cut off factor MM | 30.201 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.504 | |
| Inside diameter MM | 12.802 | |
| Product height in | 1.062 | |
| Product height mm | 26.975 | |
| Product length in | 2.346 | |
| Product length mm | 59.588 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.062 | |
| Product width mm | 26.975 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | G 1/2-14 | G 1/2-14 |