Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.512 | |
| A dimension MM | 63.800 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.180 | |
| Backup hex size MM | 30.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S8BP12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.180 | |
| End connection torque | 55-70 LB-FT(75-95 NM) | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.323 | |
| Hose cut off factor MM | 33.604 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 1.187 | |
| Product height mm | 30.150 | |
| Product length in | 2.512 | |
| Product length mm | 63.805 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.187 | |
| Product width mm | 30.150 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | G 1/2-14 | G 1/2-14 |
