Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.283 | |
| A dimension MM | 58.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S8BP8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -8 | -8 |
| End type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.866 | |
| Hose cut off factor MM | 22.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Product height in | 1.220 | |
| Product height mm | 30.988 | |
| Product length in | 2.280 | |
| Product length mm | 57.912 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | 1S | 1S |
| Thread size 1 | G 1/2-14 | G 1/2-14 |
