Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.465 | |
| A dimension MM | 62.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S8BT6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.098 | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.267 | |
| Hose cut off factor MM | 32.200 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.259 | |
| Inside diameter MM | 6.600 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 2.470 | |
| Product length mm | 62.738 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | 1S | 1S |
| Thread size 1 | R 1/2 | R 1/2 |