Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.606 | |
| A dimension MM | 66.200 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 22.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S8BT8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.098 | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.169 | |
| Hose cut off factor MM | 29.700 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.381 | |
| Inside diameter MM | 9.700 | |
| Product height in | 0.850 | |
| Product height mm | 21.590 | |
| Product length in | 2.610 | |
| Product length mm | 66.294 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | 1S | 1S |
| Thread size 1 | R 1/2 | R 1/2 |