Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.815 | |
| A dimension MM | 46.100 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S8DK4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.680 | |
| End size 1 | -8 | -8 |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.894 | |
| Hose cut off factor MM | 22.708 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.161 | |
| Inside diameter MM | 4.089 | |
| Product height in | 0.687 | |
| Product height mm | 17.450 | |
| Product length in | 1.815 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.687 | |
| Product width mm | 17.450 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M16X1.5 | M16x1.5 |