Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.850 | |
| A dimension MM | 47.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.670 | |
| End connection hex size MM | 17.018 | |
| End connection torque | 33-40 LB-FT(45-55 NM) | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 | -8 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.670 | |
| Hex size 1 MM | 17.018 | |
| Hose cut off factor IN | 0.716 | |
| Hose cut off factor MM | 18.210 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.204 | |
| Inside diameter MM | 5.200 | |
| Product height in | 0.640 | |
| Product height mm | 16.256 | |
| Product length in | 1.850 | |
| Product length mm | 46.990 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Series | 1S | 1S |
| Thread size 1 | M16X1.5 | M16x1.5 |