Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.850 | |
| A dimension MM | 46.990 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S8DK5AH | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 0.909 | |
| Hose cut off factor MM | 23.089 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.205 | |
| Inside diameter MM | 5.207 | |
| Product height in | 0.687 | |
| Product height mm | 17.450 | |
| Product length in | 1.850 | |
| Product length mm | 47.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.687 | |
| Product width mm | 17.450 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M16X1.5 | M16x1.5 |