Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.229 | |
| A dimension MM | 82.020 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S8FL8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection torque | 38-42 LB-FT(52-58 NM) | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.059 | |
| Hose cut off factor MM | 52.300 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.381 | |
| Inside diameter MM | 9.700 | |
| Product height in | 0.930 | |
| Product height mm | 23.622 | |
| Product length in | 3.230 | |
| Product length mm | 82.042 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.180 | |
| Product width mm | 29.972 | |
| Series | 1S | 1S |