Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.149 | |
| A dimension MM | 80.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S8FLA8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 20 | |
| End connection torque | 38-42 LB-FT(52-58 NM) | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.980 | |
| Hose cut off factor MM | 50.300 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.358 | |
| Inside diameter MM | 9.100 | |
| Product height in | 0.780 | |
| Product height mm | 19.812 | |
| Product length in | 3.140 | |
| Product length mm | 79.756 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.190 | |
| Product width mm | 30.226 | |
| Series | 1S | 1S |