Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.951 | |
| A dimension MM | 49.550 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S8MR6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End type 1 | MALE ORFS | Male ORFS |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 2 MM | 22.000 | |
| Hose cut off factor IN | 1.141 | |
| Hose cut off factor MM | 29.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.267 | |
| Inside diameter MM | 6.800 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 1.950 | |
| Product length mm | 49.530 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 1.950 | |
| Series | 1S | 1S |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |
