Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.710 | |
| A dimension MM | 94.230 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.313 | |
| Backup hex size MM | 33.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.313 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE PIPE (NPTF) | Female pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.521 | |
| Hose cut off factor MM | 64.030 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.614 | |
| Inside diameter MM | 15.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1SA | 1SA |
| Thread size 1 | 3/4-14 NPTF | 3/4-14 NPTF |