Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.291 | |
| A dimension MM | 83.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA16FR16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 108-113 LB-FT(148-154 NM) | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 2 MM | 34.925 | |
| Hose cut off factor IN | 1.933 | |
| Hose cut off factor MM | 49.100 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.814 | |
| Inside diameter MM | 20.700 | |
| Product height in | 1.620 | |
| Product height mm | 41.148 | |
| Product length in | 3.290 | |
| Product length mm | 83.566 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.620 | |
| Product width mm | 41.148 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |