Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.620 | |
| A dimension MM | 117.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA16FRB20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.200 | |
| Drop dimension MM | 56.10 | |
| End connection hex size IN | 1.625 | |
| End connection hex size MM | 41.000 | |
| End connection torque | 92-100 LB-FT(125-136 NM) | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.880 | |
| Hose cut off factor MM | 73.400 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.780 | |
| Inside diameter MM | 19.900 | |
| Product height in | 2.800 | |
| Product height mm | 71.120 | |
| Product length in | 4.620 | |
| Product length mm | 117.348 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.614 | |
| Product width mm | 40.996 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |
