Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.550 | |
| A dimension MM | 64.890 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.500 | |
| Backup hex size MM | 38.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA16MB12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.500 | |
| End connection hex size MM | 38.100 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE ORB ISO 11926-3 | Male ORB ISO 11926-3 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.370 | |
| Hose cut off factor MM | 34.798 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.600 | |
| Inside diameter MM | 15.240 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 2.550 | |
| Product length mm | 64.770 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |
