Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.795 | |
| A dimension MM | 71.010 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 35.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA16MP12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.380 | |
| End connection hex size MM | 35.052 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.610 | |
| Hose cut off factor MM | 40.894 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 1.380 | |
| Product height mm | 35.052 | |
| Product length in | 2.800 | |
| Product length mm | 71.120 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.380 | |
| Product width mm | 35.052 | |
| Series | 1SA | 1SA |