Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.659 | |
| A dimension MM | 92.960 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA16MP20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 2 MM | 44.000 | |
| Hose cut off factor IN | 1.926 | |
| Hose cut off factor MM | 48.960 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.051 | |
| Inside diameter MM | 26.700 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 3.660 | |
| Product length mm | 92.964 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Series | 1SA | 1SA |