![Hose Fittings 1SXXFJCXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213580%2FID432874816728-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
1SA20FJC20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1SA20FJC20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | 2781 |
| Construction style | Crimp |
| Drop dimension | 5.53 |
| End gender 1 | Female |
| End Size 1 | 1 5/8 IN |
| End type 1 | JIC |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 2 in |
| Hose cut-off factor | 2.52 in |
| Hose dash size | -20 |
| Inside diameter | 1.01 in |
| Item type | Nipple Assembly |
| Outside diameter | 1.8 in |
| Packaged Height | 14 in |
| Packaged Length | 9 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 2.74 lb |
| Packaged Width | 7 in |
| Product Diameter | 1.79 in |
| Product Height | 7.06 in |
| Product Length/Depth | 5.25 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 74.13 in³ |
| Product Weight | 1.74 lb |
| Product Width | 2 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| Trade Name | 1S Series |