Aeroquip by Danfoss
1SA20FRB16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1SA20FRB16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Construction style | Crimp | |
| Drop dimension | 2.51 | |
| End gender 1 | Female | |
| End Size 1 | 1 11/16 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.88 in | |
| Hose cut-off factor | 3.5 in | |
| Hose dash size | -16 | |
| Inside diameter | .81 in | |
| Item type | Nipple Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 2.1 lb | |
| Packaged Width | 4 in | |
| Product Height | 2.51 in | |
| Product Length/Depth | 4.85 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 22.886 in³ | |
| Product Weight | 1.1 lb | |
| Product Width | 1.88 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 11/16-12 | |
| Trade Name | 1S Series |