Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.299 | |
| A dimension MM | 134.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA20FRB20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.511 | |
| Drop dimension MM | 63.8 | |
| End connection hex size IN | 1.880 | |
| End connection hex size MM | 47.000 | |
| End connection torque | 127-133 LB-FT(173-182 NM) | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.566 | |
| Hose cut off factor MM | 90.600 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.023 | |
| Inside diameter MM | 26.000 | |
| Product height in | 2.510 | |
| Product height mm | 63.754 | |
| Product length in | 5.300 | |
| Product length mm | 134.620 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.880 | |
| Product width mm | 47.752 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1 11/16-12 UN | 1 11/16-12 UN |
![Hose Fittings 41-840-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213767%2FID432878041926-0101_preview.jpg&w=1920&q=75)