Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.290 | |
| A dimension MM | 134.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA20FRC20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Compatible tube OD IN | 1.25 | |
| Compatible tube OD MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.090 | |
| Drop dimension MM | 129.30 | |
| End connection hex size IN | 1.880 | |
| End connection hex size MM | 47.800 | |
| End connection torque | 125-140 LB-FT(170-190 NM) | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.570 | |
| Hose cut off factor MM | 90.678 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.010 | |
| Inside diameter MM | 25.654 | |
| Product height in | 5.670 | |
| Product height mm | 144.018 | |
| Product length in | 5.300 | |
| Product length mm | 134.620 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.875 | |
| Product width mm | 47.625 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1 11/16-12 UN | 1 11/16-12 UN |
| Tube OD 1 IN | 1.250 | |
| Tube OD 1 MM | 31.750 |
