Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.891 | |
| A dimension MM | 98.830 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA20MJ20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.750 | |
| End connection hex size MM | 44.500 | |
| End connection torque | 127-133 LB-FT(173-182 NM) | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.160 | |
| Hose cut off factor MM | 54.864 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.040 | |
| Inside diameter MM | 26.416 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 3.891 | |
| Product length mm | 98.830 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1 5/8-12 UN | 1 5/8-12 UN |
![Hose Fittings 1SA20MJ20 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213571%2FID432874773713-0101_preview.jpg&w=1920&q=75)