Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA20MP24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -24 | -24 |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1SA | 1SA |