Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.534 | |
| A dimension MM | 89.760 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.750 | |
| Backup hex size MM | 44.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA20MR20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.750 | |
| End connection hex size MM | 44.500 | |
| End connection torque | 125-140 LB-FT(170-190 NM) | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | MALE ORFS | Male ORFS |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.800 | |
| Hose cut off factor MM | 45.720 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.030 | |
| Inside diameter MM | 26.162 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 3.534 | |
| Product length mm | 89.760 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1 11/16-12 UN | 1 11/16-12 UN |