Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.925 | |
| A dimension MM | 48.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.921 | |
| Inside diameter MM | 48.800 | |
| Product height in | 2.480 | |
| Product height mm | 62.992 | |
| Product length in | 1.930 | |
| Product length mm | 49.022 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.480 | |
| Product width mm | 62.992 | |
| Series | 1SA | 1SA |
![Hose Fittings 1SA4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213566%2FID432874764710-0101_preview.jpg&w=1920&q=75)