Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.540 | |
| A dimension MM | 115.200 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA24FRA24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.070 | |
| Drop dimension MM | 27.20 | |
| End connection hex size IN | 2.250 | |
| End connection hex size MM | 57.100 | |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.710 | |
| Hose cut off factor MM | 68.834 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.004 | |
| Product height in | 1.070 | |
| Product height mm | 27.178 | |
| Product length in | 4.540 | |
| Product length mm | 115.316 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.250 | |
| Product width mm | 57.150 | |
| Series | 1SA | 1SA |
| Thread size 1 | 2-12 UN | 2-12 UN |
