Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.630 | |
| A dimension MM | 92.290 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA24MB24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.125 | |
| End connection hex size MM | 53.970 | |
| End size 1 | -24 | -24 |
| End Type 1 | MALE ORB ISO 11926-3 | Male ORB ISO 11926-3 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.810 | |
| Hose cut off factor MM | 45.990 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.256 | |
| Inside diameter MM | 31.900 | |
| Product height in | 2.120 | |
| Product height mm | 53.848 | |
| Product length in | 3.630 | |
| Product length mm | 92.202 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.120 | |
| Product width mm | 53.848 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |