Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.311 | |
| A dimension MM | 109.510 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 50.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA24MJ24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.000 | |
| End connection hex size MM | 50.800 | |
| End size 1 | -24 | -24 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.490 | |
| Hose cut off factor MM | 63.246 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.004 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 4.310 | |
| Product length mm | 109.474 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |