Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.590 | |
| A dimension MM | 40.430 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA2MP3 | |
| Compatible hose ID IN | 0.120 | |
| Compatible hose ID MM | 3.048 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.440 | |
| End connection hex size MM | 11.176 | |
| End size 1 | -2 | -2 |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.900 | |
| Hose cut off factor MM | 22.860 | |
| Hose size | -2 | -2 |
| Inside diameter IN | 0.100 | |
| Inside diameter MM | 2.540 | |
| Product height in | 0.430 | |
| Product height mm | 10.922 | |
| Product length in | 1.590 | |
| Product length mm | 40.386 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.430 | |
| Product width mm | 10.922 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1/8-27 NPTF | 1/8-27 NPTF |