Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.340 | |
| A dimension MM | 110.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA32FJ32 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 245-258 LB-FT(334-352 NM) | 245-258 lb-ft(334-352 Nm) |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.290 | |
| Hose cut off factor MM | 58.100 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.750 | |
| Inside diameter MM | 44.400 | |
| Product height in | 2.880 | |
| Product height mm | 73.152 | |
| Product length in | 4.340 | |
| Product length mm | 110.236 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.880 | |
| Product width mm | 73.152 | |
| Series | 1SA | 1SA |
| Thread size 1 | 2 1/2-12 UN | 2 1/2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133403 |
![Hose Fittings 1SA4FJ4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213569%2FID432874779715-0101_preview.jpg&w=1920&q=75)