Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.840 | |
| A dimension MM | 46.840 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.563 | |
| Backup hex size MM | 14.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA4MB4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.560 | |
| End connection hex size MM | 14.200 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE ORB ISO 11926-3 | Male ORB ISO 11926-3 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.920 | |
| Hose cut off factor MM | 23.368 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product height in | 0.560 | |
| Product height mm | 14.224 | |
| Product length in | 1.840 | |
| Product length mm | 46.736 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Series | 1SA | 1SA |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |