Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.402 | |
| A dimension MM | 61.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA4MP8 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.810 | |
| End connection hex size MM | 20.574 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.230 | |
| Hose cut off factor MM | 31.242 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.300 | |
| Inside diameter MM | 7.620 | |
| Product height in | 0.781 | |
| Product height mm | 19.837 | |
| Product length in | 2.402 | |
| Product length mm | 61.011 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.319 | |
| Product width mm | 33.503 | |
| Series | 1SA | 1SA |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |