Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.547 | |
| A dimension MM | 39.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA4MS3 | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.500 | |
| End connection hex size MM | 12.700 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE INVERTED FLARE | Male inverted flare |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.850 | |
| Hose cut off factor MM | 21.800 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.102 | |
| Inside diameter MM | 2.600 | |
| Product height in | 0.469 | |
| Product height mm | 11.913 | |
| Product length in | 1.547 | |
| Product length mm | 39.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.469 | |
| Product width mm | 11.913 | |
| Series | 1SA | 1SA |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |