Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.870 | |
| A dimension MM | 72.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA4PF4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE PIPE (NPT) | Female Pipe (NPT) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.950 | |
| Hose cut off factor MM | 49.530 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1SA | 1SA |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
