Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.012 | |
| A dimension MM | 25.705 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA6BA | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.677 | |
| Inside diameter MM | 17.196 | |
| Product height in | 0.996 | |
| Product length in | 1.012 | |
| Product length mm | 25.705 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 0.996 | |
| Product width mm | 25.298 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |
![Hose Fittings 1SA4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213566%2FID432874764710-0101_preview.jpg&w=1920&q=75)