Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.090 | |
| A dimension MM | 53.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.390 | |
| Drop dimension MM | 9.90 | |
| End connection hex size IN | 0.690 | |
| End connection hex size MM | 17.526 | |
| End connection torque | 18-20 LB-FT(24-27 NM) | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.690 | |
| Hex size 1 MM | 17.526 | |
| Hose cut off factor IN | 1.170 | |
| Hose cut off factor MM | 29.718 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1SA | 1SA |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |