Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.570 | |
| A dimension MM | 65.280 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA6FP6 | |
| Compatible hose ID IN | 0.370 | |
| Compatible hose ID MM | 9.398 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.400 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE PIPE (NPTF) | Female pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.570 | |
| Hose cut off factor MM | 39.980 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 2.570 | |
| Product length mm | 65.278 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | 1SA | 1SA |
| Thread size 1 | 3/8-18 NPTF | 3/8-18 NPTF |
