Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.550 | |
| A dimension MM | 64.900 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1SA6FRC8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.580 | |
| Drop dimension MM | 40.10 | |
| End connection hex size IN | 0.813 | |
| End connection hex size MM | 20.630 | |
| End connection torque | 27-36 LB-FT(37-49 NM) | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.380 | |
| Hose cut off factor MM | 35.200 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.700 | |
| Product height in | 2.130 | |
| Product height mm | 54.102 | |
| Product length in | 2.550 | |
| Product length mm | 64.770 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Series | 1SA | 1SA |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |
